smartis agv fts
smartis agv fts

smartris - Packaged-Drive Solution for AGV/AMR

Combination of three smart components. A compact, integrated, and intelligent solution of : Gear + Servo Motor + Drive.

Complete Package Solution of Gear, Servo Motor, and Drive.

 

  • Best fit for AGV or AMR driving.
  • Compact size achieved by in-wheel structure.
  • Easy installation and commissioning.
  • Filled with long-life grease (when shipped from factory).
  • Customization available on request.

Key Customer Benefits

Up to 5500 kg
Total Weight (2 Driving Wheels + Supporting Wheels)
2.0 m/s
Max Speed
-10 to 40 ℃
Ambient Temperature

Point1


Packaged-Drive Solution

Three key components: gear, servo motor and drive in one package. It provides a highly reliable solution for various types of AGV/AMRs.

Point2 


Support a wide range of performance

Multiple sizes and reduction ratios are available. The optimum product can meet wide variety of AGV/AMR’s specifications; total weight (payload + body weight) and max speed.

Point3 


Wide Variety of Control Modes

Speed control, position control and torque control are supported. These three control modes enable high-precision control.

Point4 


Global Supply Chain

We provide high quality products to the global market by utilizing our manufacturing facilities around the world.

smartris Fe Overview ENM
smartris installation enre